メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
3.3V, Full Duplex, 250kbps Slew Rate Limited, RS-485/RS-422 Transceiver

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MOP
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (ISL83488IBZ)ダウンロード
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Assembly LocationTAIWAN
Wafer Fab LocationUNITED STATES
Advanced Fault ProtectionNo
Advanced FeaturesLow Cost
Data Rate (Mbps)0.25
Data Rate RS-485/RS-2320.25
Devices Allowed on Bus32
ESD StandardHBM
Half/Full DuplexFull
High ESD ProtectionNo
Hot PlugNo
IS Enabled/Disabled650 µA
Length (mm)4.9
MOQ3920
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pkg. TypeSOICN
Price (USD)$0.80469
Primary FeatureStandard RS-485/422
Qualification LevelStandard
Receivers (#)1
SHDN ICCN/A µA
Slew Rate LimitedYes
Supply Voltage Vcc (Min)3.3
Supply Voltage Vcc (Min) (V)3
Transmitters (#)1
Tx/Rx EnableNo
Tx/Rx per Port1,1
VL PinNo
Vcc (V)3-3.6
Width (mm)3.9

説明

These Renesas RS-485/RS-422 devices are BiCMOS 3. 3V powered, single transceivers that meet both the RS-485 and RS-422 standards for balanced communication. Unlike competitive devices, this Renesas family is specified for 10% tolerance supplies (3V to 3. 6V). The ISL83483 and ISL83488 use slew rate limited drivers which reduce EMI, and minimize reflections from improperly terminated transmission lines, or unterminated stubs in multidrop and multipoint applications. Data rates up to 10Mbps are achievable by using the ISL83485, ISL83490, or ISL83491, which feature higher slew rates. Logic inputs (for example, DI and DE) accept signals in excess of 5. 5V, making them compatible with 5V logic families. Receiver (Rx) inputs feature a “fail-safe if open” design, which ensures a logic high output if Rx inputs are floating. All devices present a “single unit load” to the RS-485 bus, which allows up to 32 transceivers on the network. Driver (Tx) outputs are short-circuit protected, even for voltages exceeding the power supply voltage. Additionally, on-chip thermal shutdown circuitry disables the Tx outputs to prevent damage if power dissipation becomes excessive. The ISL83488, ISL83490, and ISL83491 are configured for full duplex (separate Rx input and Tx output pins) applications. The ISL83488 and ISL83490 are offered in space saving 8 Ld packages for applications not requiring Rx and Tx output disable functions (for example, point-to-point and RS-422). Half duplex configurations (ISL83483, ISL83485) multiplex the Rx inputs and Tx outputs to provide transceivers with Rx and Tx disable functions in 8 Ld packages.