メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Synchronous Buck Pulse-Width Modulator (PWM) Controller

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:QFN
Pkg. Code:LXV
Lead Count (#):16
Pkg. Dimensions (mm):4.0 x 4.0 x 0.90
Pitch (mm):0.7

環境及び輸出分類情報

RoHS (ISL8104CRZ)ダウンロード
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeQFN
Carrier TypeTube
Bias Voltage Range (V)7.6 - 15.4
Input Voltage (Max) (V)12
Input Voltage (Min) (V)1.2
Lead Count (#)16
Length (mm)4
MOQ1500
Moisture Sensitivity Level (MSL)3
Output Current (Max) [Rail 1] (A)30
Output Voltage (Max) (V)5
Output Voltage (Min) (V)0.6
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)0.7
Pkg. Dimensions (mm)4.0 x 4.0 x 0.90
Qualification LevelStandard
Simulation Model AvailableiSim
Temp. Range (°C)0 to +70°C
Thickness (mm)0.9
VBIAS (Max) (V)15.4
VBIAS (Min) (V)7.6
Width (mm)4

説明

The ISL8104 is a 8V to 14V synchronous PWM controller with integrated MOSFET drivers. The controller features the ability to safely start-up into prebiased output loads and provides protection against overcurrent fault events. Overcurrent protection is implemented using top-side MOSFET rDS(ON) sensing, eliminating the need for a current sensing resistor. The ISL8104 employs voltage-mode control with dual-edge modulation to achieve fast transient response. The operating frequency is adjustable from 50kHz to 1.5MHz with full (0% to 100%) PWM duty cycle capability. The error amplifier features a 15MHz (typ) gain-bandwidth product and 6V/µs slew rate enabling high converter bandwidth. The output voltage of the converter can be regulated to as low as 0.597V with a tolerance of ±1.0% over the commercial temperature range (0°C to +70°C), and ±1.5% over industrial temperature range (-40°C to +85°C). Provided in the QFN package, a SS pin and REFIN pin enable supply sequencing and voltage tracking functionality.