| CADモデル: | View CAD Model |
| Pkg. Type: | SOICN |
| Pkg. Code: | MBF |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.9 x 3.9 x 1.45 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | SOICN |
| Lead Count (#) | 8 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Nickel/Palladium/Gold-Silver - e4 |
| MOQ | 2500 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| Common Mode Transient Immunity (kV/µs) | 50 |
| DSEE (MeV·cm2/mg) | 43 |
| Data Rate (Mbps) | 150 |
| Die Sale Availability? | No |
| Flow | RT Plastic |
| Input Type | High Impedance |
| Isolation Voltage (Vrms) | 2500 |
| Isolation Voltage (min) (kVRMS) | 2.5 |
| Length (mm) | 4.9 |
| Output Format | CMOS |
| PROTO Availability? | No |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 4.9 x 3.9 x 1.45 |
| Propagation Delay | 10 |
| Qualification Level | Radiation Tolerant Plastic |
| Rating | Space |
| Supply Voltage (max) (V) | 5 - 5 |
| Supply Voltage (min) (V) | 3.3 - 3.3 |
| Supply Voltage Vs Range | 3.3-5 |
| TID LDR (krad(Si)) | 30 |
| Thickness (mm) | 1.45 |
| Width (mm) | 3.9 |
The ISL71710M is an active input digital signal isolator with CMOS output, using Giant Magnetoresistive (GMR) technology for small size, high speed, and low power. The ISL71710M is the fastest isolator of its type, with a 150Mbps typical data rate. The symmetric magnetic coupling barrier provides a typical propagation delay of only 10ns and a pulse-width distortion as low as 0.3ns, achieving the best specifications of any isolator. The ISL71710M has unsurpassed common-mode transient immunity of 50kV/µs. It is ideal for isolating applications such as PROFIBUS®, RS-485, and RS-422. The ISL71710M is offered in an 8 Ld 5mm x 4mm SOIC package and is fully specified across the military ambient temperature range of -55°C to +125°C.