メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Improved Industry-Standard Single-Ended PWM Controller

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MOP
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

環境及び輸出分類情報

ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL6842IBZ-T)ダウンロード
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes

製品スペック

Pkg. TypeSOICN
Carrier TypeReel
Control ModePeak Current Mode
Duty Cycle (%)100 - 100
FET Driver Output Current (Max) (A)1
Lead Count (#)8
Length (mm)4.9
MOQ5000
Moisture Sensitivity Level (MSL)3
No-Load Operating Current2.3 mA
PWMs (#)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Qualification LevelStandard
Temp. Range (°C)-40 to +85°C
Topology [Rail 1]Single-Ended
UVLO Falling (V)8.8
UVLO Rising (V)14.4
VBIAS (Max) (V)20
Width (mm)3.9

説明

The ISL6840, ISL6841, ISL6842, ISL6843, and ISL6844 (ISL684x) family of adjustable frequency, low power, Pulse-Width Modulating (PWM) current mode controllers is designed for a wide range of power conversion applications including boost, flyback, and isolated output configurations. Peak current mode control effectively handles power transients and provides inherent overcurrent protection. This advanced BiCMOS design is pin-compatible with the industry standard 384x family of controllers and offers significantly improved performance. Features include low operating current, 60µA start-up current, adjustable operating frequency to 2MHz, and high peak current drive capability with 20ns rise and fall times.