メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Fully Integrated Synchronous Buck Regulator
  • PWM Fixed Output Voltage Options
  • 1.8V, 1.5V or 1.2V with ISL6410 (VIN = 3.3V)
  • 3.3V, 1.8V or 1.2V with ISL6410A (VIN = 5.0V)
  • Continuous Output Current . . . . . . . . . . . . . . . . . . 600mA
  • Ultra-Compact DC-DC Converter Design
  • Stable with Small Ceramic Output Capacitors
  • High Conversion Efficiency
  • Extensive Circuit Protection and Monitoring features
  • Overvoltage, UVLO
  • Overcurrent
  • Thermal Shutdown
  • Available in MSOP and QFN packages
  • QFN Package:
  • Compliant to JEDEC PUB95 MO-220 QFN - Quad Flat No Leads - Package Outline
  • Near Chip Scale Package footprint, which improves PCB efficiency and has a thinner profile
  • Pb-Free Packaging Available

説明

The ISL6410, ISL6410A are synchronous current-mode PWM regulators designed to provide a total DC/DC solution for microcontrollers, microprocessors, CPLDs, FPGAs, core processors/BBP/MAC, and ASICs. The ISL6410 should be selected for applications using 3.3V ±10% as an input voltage and the ISL6410A in applications requiring 5.0V ±10%. These synchronous current mode PWM regulators have integrated N- and P-Channel power MOSFETs and provide pre-set pin programmable outputs. Synchronous rectification with internal MOSFETs is used to achieve higher efficiency and a reduced external component count. The operating frequency of 750kHz typical allows the use of small inductor and capacitor values. The device can be synchronized to an external clock signal in the range of 500kHz to 1MHz. A power good signal PG is generated when the output voltage falls outside the regulation limits. Other features include overcurrent protection and thermal overload shutdown. The ISL6410, ISL6410A are available in an MSOP 10 lead package.

アプリケーション

  • CPUs, DSP, CPLDs, FPGAs
  • ASICs
  • DVD and DSL applications
  • WLAN Cards
  • Generic 5V to 33V Conversion
Part NumberStatusSamplesStockRoHSPackageCarrier TypeMOQ
ISL6410AIUZObsoleteN/AOut of StockRoHS:EN
MSOPTube1960
ISL6410AIUZ-TKObsoleteN/AIn StockRoHS:EN
MSOPReel2000
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。