メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
PWM DC/DC Controller With VID Inputs for Portable GPU Core-Voltage Regulator

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:uTQFN
Pkg. Code:LWE
Lead Count (#):16
Pkg. Dimensions (mm):2.6 x 1.8 x 0.00
Pitch (mm):0.4

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL62871HRUZ-T)ダウンロード

製品スペック

Lead Count (#)16
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-e4
Temp. Range (°C)-10 to +100°C
Bias Voltage Range (V)5 - 5
Input Voltage (Max) (V)25
Input Voltage (Max) [Rail 1]25
Input Voltage (Min) (V)3.3
Input Voltage (Min) [Rail 1] (V)3.3
Lead CompliantNo
Length (mm)2.6
MOQ3000
Output Current (Max) [Rail 1] (A)30
Output Voltage (Max) (V)3.3
Output Voltage (Max) [Rail 1] (V)3.3
Output Voltage (Min) (V)0.5
Output Voltage (Min) [Rail 1] (V)0.5
Outputs (#)1
Parametric ApplicationsGPU core power, I/O Controller Hub, Memory Controller Hub
Parametric CategoryBuck Controllers (External FETs)
Pitch (mm)0.4
Pkg. Dimensions (mm)2.6 x 1.8 x 0.00
Pkg. TypeuTQFN
Qualification LevelStandard
Switching Frequency Range (Typical) (kHz)300 - 300
Tape & ReelNo
Topology [Rail 1]Buck
VBIAS (Max) (V)5.25
VBIAS (Min) (V)4.75
VIDYes
Width (mm)1.8

説明

The ISL62871 and ISL62872 IC’s are Single-Phase Synchronous-Buck PWM voltage regulators featuring Intersil’s Robust Ripple Regulator (R3) Technology™. The wide 3. 3V to 25V input voltage range is ideal for systems that run on battery or AC-adapter power sources. The ISL62871 and ISL62872 are low-cost solutions for applications requiring dynamically selected slew-rate controlled output voltages. The soft-start and dynamic setpoint slew-rates are capacitor programmed. Voltage identification logic-inputs select two (ISL62871) or four (ISL62872) resistor-programmed setpoint reference voltages that directly set the output voltage of the converter between 0. 5V to 1. 5V, and up to 3. 3V using a feedback voltage divider. Optionally, an external reference such as the DAC output from a microcontroller, can be used by either IC to program the setpoint reference voltage, and still maintain the controlled slew-rate features. Robust integrated MOSFET drivers and Schottky bootstrap diode reduce the implementation area and lower component cost. Intersil’s R3 Technology™ combines the best features of both fixed-frequency and hysteretic PWM control. The PWM frequency is 300kHz during static operation, becoming variable during changes in load, setpoint voltage, and input voltage when changing between battery and AC-adapter power. The modulators ability to change the PWM switching frequency during these events in conjunction with external loop compensation produces superior transient response. For maximum efficiency, the converter automatically enters diode-emulation mode (DEM) during light-load conditions such as system standby.