メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
10-bit, +3.3V, 260MSPS, High Speed D/AConverter

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:MNE
Lead Count (#):28
Pkg. Dimensions (mm):9.7 x 4.4 x 0.00
Pitch (mm):0.7

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0040

製品スペック

Lead Count (#)28
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Conversion Rate (Max) (kSPS)260000
Differential NonLinearity LSB0.5
Integral NonLinearity LSB0.5
Length (mm)9.7
MOQ400
Output I/VI
Pitch (mm)0.7
Pkg. Dimensions (mm)9.7 x 4.4 x 0.00
Pkg. TypeTSSOP
Power (text)157mW at 260Msps
Qualification LevelStandard
Resolution (bits)10
SFDR (Typical) to Nyquist71dBc 10MHz@130Msps
Supply Voltage Vs Range3.3
VREF (V)Int/Ext
VS (Max) (V)3.3
VS (Min) (V)3.3
Width (mm)4.4

説明

Support is limited to customers who have already adopted these products.

The ISL5757 is a 10-bit, 260+MSPS (Mega Samples Per Second), CMOS, high speed, low power, D/A (digital to analog) converter, designed specifically for use in high performance communication systems such as base transceiver stations utilizing 2. 5G or 3G cellular protocols. This device complements the ISL5x57 family of high speed converters, which include 10, 12, and 14-bit devices.