メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
High-Speed USB 2.0 (480Mbps) DPST Switch with Overvoltage Protection (OVP) and Dedicated Charger Port Detection

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TDFN
Pkg. Code:LQN
Lead Count (#):8
Pkg. Dimensions (mm):2.0 x 2.0 x 0.75
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL54226IRTZ-T7A)ダウンロード

製品スペック

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
BW USB Full-Speed (MHz)790
BW USB High-Speed (MHz)790
ConfigurationHS/FS
IS (mA)0.023
Length (mm)2
MOQ250
Pitch (mm)0.5
Pkg. Dimensions (mm)2.0 x 2.0 x 0.75
Pkg. TypeTDFN
Qualification LevelStandard
Supply Voltage Vdd (V)5.25 - 5.25
Switch ControlLogic Level
Thickness (mm)0.75
VDD Range (V) (V)2.7 - 5.25
Width (mm)2

説明

The ISL54226 is a single supply, dual Single Pole/Single Throw (SPST) switch that is configured as a DPST. It can operate from a single 2.7V to 5.25V supply. The part was designed for switching or isolating a USB High-Speed source or a USB High-Speed and Full-Speed source in portable battery-powered products. The 3.5Ω SPST switches were specifically designed to pass USB Full-Speed and USB High-Speed data signals. They have high bandwidth and low capacitance to pass USB High-Speed data signals with minimal distortion. The ISL54226 has OVP detection circuitry on the COM pins to open the SPST switches when the voltage at these pins exceeds 3.8V or goes negative by -0.45V. It isolates fault voltages up to +5.25V or down to -5V from getting passed to the other side of the switch, thereby protecting the USB downstream transceiver. The OE/ALM logic pin is an open drain input/output that can be driven to open the switches or monitored to tell when the part is in an overvoltage state. The part has an interrupt (INT) output pin to indicate a 1-to-1 (high/high) state on the COM lines to inform the microprocessor when entering a dedicated charging port mode of operation. The ISL54226 is available in 8 Ld 1.2mm x 1.4mm µTQFN and 8 Ld 2mm x 2mm TDFN packages. It operates over a temperature range of -40 °C to +85 °C.