メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
USB 2.0 High-Speed x 2 Channels/Stereo Audio Dual SP3T (Dual 3-to-1 Multiplexer)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TQFN
Pkg. Code:LMV
Lead Count (#):12
Pkg. Dimensions (mm):3.0 x 3.0 x 0.75
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL54217IRTZ-T)ダウンロード

製品スペック

Lead Count (#)12
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.75
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Audio Input Range (±V)1.5
Audio THD @32Ω (%)0.045
BW USB High-Speed (MHz)700
Click Pop CircuitryYes
ConfigurationUSB/USB/MP3
IS (mA)0.0062
Length (mm)3
MOQ6000
Pkg. TypeTQFN
Qualification LevelStandard
Supply Current Power Down (µA)0.5
Supply Voltage Vdd (V)4.6 - 4.6
Switch ControlLogic Level
Thickness (mm)0.75
VDD Range (V) (V)2.7 - 4.6
Width (mm)3

説明

The ISL54217 is a single supply dual SP3T analog switch that operates from a single supply in the range of 2.7V to 4.6V. It was designed to multiplex between audio stereo signals and two different USB 2.0 High-Speed differential data signals. The audio channels allow signal swings below ground, allowing the multiplexing of voice and data signals through a common headphone connector in personal media players and other portable battery-powered devices. The audio switch cells can pass ±1V ground referenced audio signals with very low distortion (<0.03% THD+N when driving 5mW into 32Ω loads). The USB switch cells have very low ON-capacitance (8pF) and high bandwidth to pass USB High-Speed signals (480Mbps) with minimal edge and phase distortion. The ISL54217 is available in a tiny 12 Ld 2.2mm x 1.4mm ultra-thin QFN and a 12 Ld 3mm x 3mm TQFN package. It operates over a temperature range of -40 °C to +85 °C.