メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • 125MSPS output sample rate with 5V digital supply
  • 100MSPS output sample rate with 3.3V digital supply
  • 14-bit DAC with internal reference
  • Parallel control interface for fast tuning (50MSPS control register write rate) and serial control interface
  • 48-bit programmable frequency control
  • Offset frequency register and enable pin for fast FSK
  • Small 48 Ld LQFP packaging
  • Pb-Free (RoHS compliant)

説明

The 14-bit ISL5314 is a complete direct digital synthesizer (DDS) system in a single 48 Ld LQFP package. A 48-bit programmable carrier NCO (numerically controlled oscillator) and a high-speed 14-bit digital-to-analog converter (DAC) are integrated into a stand-alone DDS. The DDS accepts 48-bit center and offset frequency control information via a parallel processor interface. A 40-bit frequency tuning word can also be loaded via an asynchronous serial interface. Modulation control is provided by 3 external pins. The PH0 and PH1 pins select phase offsets of 0°, 90°, 180°, and 270°, while the ENOFR pin enables or zeros the offset frequency word to the phase accumulator. The parallel processor interface has an 8-bit write-only data input C(7:0), a 4-bit address A(3:0) bus, a Write Strobe (WR), and a Write Enable. The processor can update all registers simultaneously by loading a set of master registers, then transfer all master registers to the slave registers by asserting the UPDATE pin.

アプリケーション

  • Programmable local oscillator
  • FSK, PSK modulation
  • Direct digital synthesis
  • Clock generation

適用されたフィルター