メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Complete video level DC-restoration system
  • 0.03% differential gain and 0.05° differential phase accuracy
  • 300MHz -3dB small signal bandwidth at AV = 1
  • 150MHz -3dB small signal bandwidth at AV = 2
  • 300V/µs slew rate
  • 0.1dB flatness to 80MHz
  • +5V single supply operation
  • TTL/CMOS compatible hold signal
  • Pb-free plus anneal available (RoHS compliant)

説明

The ISL4089 is a complete DC-restored monolithic video amplifier sub-system. It contains a high-performance video amplifier and a nulling, sample-and-hold amplifier designed to establish a programmable DC output level. When the HOLD logic input 0 is applied, the DC restore function is active. The sample-and-hold amplifier loop is closed and used to null the DC offset of the video amplifier. This can occur during sync, or, at any time that a black level is expected. When the HOLD input 1 is applied, the correcting voltage is stored on the video amplifier's input coupling capacitor. This condition must be true during active video. The restored DC voltage level can be adjusted using an external reference voltage applied to the VREF pin. The device operates from a single +5V supply and is ideal for +5V only systems when used with a sync separator, such as the EL1883. The ISL4089 is intended to directly replace the EL4089 only in certain applications. This direct replacement requires that the single positive supply is no higher than +5.5V and that no part of the clamped output goes below ground. The NC on pin 6 is not internally connected, so it can be connected to the -5V pin in existing EL4089 applications. The ISL4089 is specified for operation over -40 °C to +85 °C temperature range.

アプリケーション

  • Input amplifier in video equipment
  • DC-restoration amplifier in video mixers
Part NumberStatusSamplesStockRoHSPackageCarrier TypeMOQ
ISL4089IBZObsoleteN/AIn StockRoHS:EN
SOICNTube388
ISL4089IBZ-T7ObsoleteN/AIn StockRoHS:EN
SOICNReel1000
ISL4089IBZ-T7AObsoleteN/AOut of StockRoHS:EN
SOICNReel250
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。