メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Dual Digitally Controlled Potentiometer (XDCP); Low Noise, Low Power, SPI Bus, 128 Taps

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:QFN
Pkg. Code:LJC
Lead Count (#):16
Pkg. Dimensions (mm):4.0 x 4.0 x 1.00
Pitch (mm):0.5

環境及び輸出分類情報

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)

製品スペック

Lead Count (#)16
Carrier TypeTube
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 1.00
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +125°C
Advanced FeaturesShutdown feature & 5 Bytes General Purpose EEPROM
Channels (#)2
End-to-End Temperature Coefficient (ppm/°C)50
InterfaceSPI
Length (mm)4
MOQ1800
Memory TypeNonvolatile
Middlepoint Ratiometric Tempco4
Pkg. TypeQFN
Qualification LevelStandard
Resistance Options (kΩ)50
Resistance TaperLinear
Single Supply Voltage Range (V)5.5
Supply Current Icc (µA)5
Supply Voltage Vcc (Min) (V)2.7
Taps (#)128
Thickness (mm)1
VL Terminal Voltage (Max) (V)5.5
Vcc (V)2.7 to 5.5
Width (mm)4
Wiper Current (mA)3
Wiper Resistance (ohms)70

説明

Support is limited to customers who have already adopted these products.

The ISL22426 integrates two digitally controlled potentiometers (DCP) and non-volatile memory on a monolithic CMOS integrated circuit. The digitally controlled potentiometers are implemented with a combination of resistor elements and CMOS switches. The position of the wipers are controlled by the user through the SPI serial interface. Each potentiometer has an associated volatile Wiper Register (WR) and a non-volatile Initial Value Register (IVR) that can be directly written to and read by the user. The contents of the WR controls the position of the wiper. At power-up, the device recalls the contents of the DCP's IVR to the corresponding WR. The DCPs can be used as three-terminal potentiometers or as two-terminal variable resistors in a wide variety of applications including control, parameter adjustments, and signal processing.