メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Single Digitally Controlled Potentiometer (XDCP), Low Noise, Low Power, I2C Bus, 256 Taps

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MSOP
Pkg. Code:MRJ
Lead Count (#):10
Pkg. Dimensions (mm):3.0 x 3.0 x 0.85
Pitch (mm):0.5

環境及び輸出分類情報

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)

製品スペック

Lead Count (#)10
Carrier TypeTube
Resistance Options (kΩ)50
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +125°C
Advanced Features14 Bytes General Purpose EEPROM, dual supply required
Channels (#)1
Dual Supply Range (V)-2.25 to 5.5
End-to-End Temperature Coefficient (ppm/°C)50
InterfaceI2C
Length (mm)3
MOQ2000
Memory TypeNonvolatile
Middlepoint Ratiometric Tempco4
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.85
Pkg. TypeMSOP
Qualification LevelStandard
Resistance TaperLinear
Supply Current Icc (µA)0.2
Supply Voltage Vcc (Min) (V)2.25
Taps (#)256
Thickness (mm)0.85
VL Terminal Voltage (Max) (V)5.5
VL Terminal Voltage (Min) (V)-5.5
Vcc (V)2.25 to 5.5
Width (mm)3
Wiper Current (mA)3
Wiper Resistance (ohms)70

説明

Support is limited to customers who have already adopted these products.

The ISL22313 integrates a single digitally controlled potentiometer (DCP), control logic and non-volatile memory on a monolithic CMOS integrated circuit. The digitally controlled potentiometer is implemented with a combination of resistor elements and CMOS switches. The position of the wipers are controlled by the user through the I2C bus interface. The potentiometer has an associated volatile Wiper Register (WR) and a non-volatile Initial Value Register (IVR) that can be directly written to and read by the user. The contents of the WR control the position of the wiper. At power up the device recalls the contents of the DCP's IVR to the WR. The ISL22313 also has 14 general purpose non-volatile registers that can be used as storage of lookup table for multiple wiper position or any other valuable information. The ISL22313 features a dual supply, that is beneficial for applications requiring a bipolar range for DCP terminals between V- and VCC. The DCP can be used as a three-terminal potentiometer or as a two-terminal variable resistor in a wide variety of applications including control, parameter adjustments, and signal processing.