| CADモデル: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LLF |
| Lead Count (#): | 24 |
| Pkg. Dimensions (mm): | 4.0 x 5.0 x 0.90 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | QFN |
| Carrier Type | Reel |
| MOQ | 2500 |
| Bandwidth (MHz) | 80 |
| Channels (#) | 2 |
| Enable | Yes |
| IBIAS (nA) | 10 |
| IOUT (A) | 1 |
| IS per Amp (mA) | 12.5 |
| Lead Count (#) | 24 |
| Length (mm) | 4 |
| Noise VN (nV/√Hz) | 2.7 |
| PSRR (db) | 53 |
| Pb (Lead) Free | No |
| Pkg. Dimensions (mm) | 4.0 x 5.0 x 0.90 |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Slew Rate (V/µs) | 500 |
| THD (dB) | 85 |
| Temp. Range (°C) | -40 to +85°C |
| Thermal Shutdown | No |
| Thickness (mm) | 0.9 |
| VOUT (V) | 22.2 |
| VS (Max) (V) | 30 |
| VS (Min) (V) | 8 |
| Width (mm) | 5 |
Support is limited to customers who have already adopted these products.
The ISL1539 is to be used for high performance long reach and high speed applications, including ADSL2, ADSL2+, and VDSL2 20dBm. The ISL1539 is an integral part of the signal chain. The driver has been optimized for flat gain response and reduced harmonic distortion and noise in the bands of interest to improve the overall signal to noise in the system. These drivers achieve a total harmonic distortion (THD) measurement of typically -60dB MTPR @ 1. 1MHz, while consuming typically 10mA per DSL channel of total supply current. This supply current can be set using a resistor on the IADJ pin. Two other pins (C0 and C1) can also be used to adjust supply current to one of four pre-set modes (full-IS, 3/4-IS, 1/2-IS, and full power-down). The ISL1539 operates on ±5V to ±15V supplies and retains its bandwidth and linearity over the complete supply range. The device is supplied in the small footprint (4mmx5mm) 24 Ld QFN package and is specified for operation over the full -40°C to +85°C temperature range.