メインコンテンツに移動
8-Digit LED Microprocessor-Compatible Multiplexed Display Decoder Driver

パッケージ情報

CADモデル: View CAD Model
Pkg. Type: CERDIP
Pkg. Code: FKQ
Lead Count (#): 28
Pkg. Dimensions (mm): 36.83 x 13.21 x 0.00
Pitch (mm): 2.54

環境及び輸出分類情報

Moisture Sensitivity Level (MSL) Not Applicable
Pb (Lead) Free Exempt
ECCN (US) EAR99
HTS (US) 8542.39.0090

製品スペック

Lead Count (#) 28
Carrier Type Tube
Moisture Sensitivity Level (MSL) Not Applicable
Pb (Lead) Free Exempt
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C) -40 to +85°C
Alphanumeric No
Cycle Time (ns) 400
Display Digits 8
Display Type LED, CA or CC
Font CODE B, HEX
Interface BIT PAR., DIGIT SER.
Length (mm) 36.8
MOQ 429
Multiplexed Yes
Pitch (mm) 2.5
Pkg. Dimensions (mm) 36.8 x 13.2 x 0.00
Pkg. Type CERDIP
Qualification Level Standard
Width (mm) 13.2

説明

The ICM7218 series of universal LED driver systems provide, in a single package, all the circuitry necessary to interface most common microprocessors or digital systems to an LED display. Included on-chip are an 8-byte static display memory, two types of 7-segment decoders, multiplex scan circuitry, and high current digit and segment drivers for either common cathode or common anode displays. The lCM7218A and 1CM7218B feature two control lines (WRITE and MODE) which write either 4 bits of control information (DATA COMING, SHUTDOWN, DECODE and HEXA/CODE B) or 8 bits of display input data. Display data is automatically sequenced into the 8-byte internal memory on successive positive going WRITE pulses. Data may be displayed either directly or decoded in Hexadecimal or Code B formats. The ICM7218C and lCM7218D feature two control lines (WRITE and HEXA/CODE B/SHUTDOWN), 4 separate display data input lines, and 3 digit address lines. Display data is written into the internal memory by setting up a digit address and strobing the WRITE line low. Only Hexadecimal and Code B formats are available for display outputs.