メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
12 Channel 28 Gb/s VCSEL Driver

パッケージ情報

Pkg. Type:BOARD
Pkg. Code:BD0
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)0
Carrier TypeBox
Pb (Lead) FreeNo
Pb Free Categorye0
Temp. Range (°C)0 to 70°C
MOQ1
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Pkg. TypeBOARD
Qty. per Carrier (#)0
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo

説明

The HXT6212 VCSEL driver array is a key component for compact, robust, low-power optical transmitter modules. In conjunction with the VCSEL array, the chip handles the complete digital-to-optical conversion, including CML input, laser driver, drive control, and supervision. Standard silicon technology and a small number of additional components allow for cost-effective and compact assemblies.