| Pkg. Type: | BOARD |
| Pkg. Code: | BD0 |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 0.0 x 0.0 x 0.0 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | BOARD |
| Carrier Type | Box |
| Lead Count (#) | 0 |
| MOQ | 1 |
| Pb (Lead) Free | No |
| Pb Free Category | e0 |
| Pkg. Dimensions (mm) | 0.0 x 0.0 x 0.0 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
The HXC42400 is a uni-directional Quad Channel CDR / Retimer for retiming data rates from 25Gbps to 28.05Gbps. It is optimized for 100Gbps Ethernet, OIF CEI-28G-VSR and OTU-4 Optical Transport applications. The HXC42400 can be used in either direction of a transceiver module and can be adopted into QSFP28+, or CFP2/CFP4 modules because of its low 100mW per channel power dissipation. In Bypass operation, the HXC42400 supports legacy data rates up to 16Gbps.
Designed for direct DC-coupled anode drive of the DFB laser diode for cost-effective and compact assemblies. Available in FCBGA 5x5mm form.