メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
28Gb/s CDR/Retimer, Bi-Di

パッケージ情報

Pkg. Type:BOARD
Pkg. Code:BD0
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeBOARD
Carrier TypeBox
Lead Count (#)0
MOQ1
Pb (Lead) FreeNo
Pb Free Categorye0
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Qty. per Carrier (#)0
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C

説明

The HXC44200 is a bi-directional Dual Channel PAM-4 CDR / Retimer for retiming data rates from 51GS/s to 56GS/s. It is optimized for 50Gbps Ethernet, OIF CEI-56G-VSR applications with low power consumption of sub-250mW per channel (56Gbps).

The HXC44200 provides programmable and adaptive equalization in the receiver and programmable de-emphasis in the transmitter to compensate for channel Insertion Loss and ISI. In the receive direction, the programmable / adaptive CTLE provides up to 7 dB of equalization and a 1-tap DFE provides additional compensation. In the transmit direction, the programmable, 4-bit, de-emphasis with 3-tap FIR (pre,main,post) filter provides a 9 dB control range.

Auto DC-offset calibration is complemented with auto phase calibration and the unique CDR / Retimer architecture enables independent receive and transmit CDR loop bandwidth optimization for increased Jitter Tolerance and reduced Jitter Transfer performance.

Able to be used with or without a reference clock with a built-in, single 14GHz master VCO providing the oscillator output for each channel.

Multiple Built in Self-Test (BIST) functions such as a PRBS generator / checker, Jitter Tolerance, Eye Open Monitor, and single lane loopback are supported for module level testing.

The HXC44200 has an I2C interface that is used to set the start-up operating mode for the internal state machine which performs all required calibrations and settings. The HXC44200 is packaged in a 5x5mm BGA in 9×9 grid of 0.5mm pitch.