| CADモデル: | View CAD Model |
| Pkg. Type: | MQFP |
| Pkg. Code: | QKS |
| Lead Count (#): | 160 |
| Pkg. Dimensions (mm): | 27.9 x 27.9 x 3.40 |
| Pitch (mm): | 0.7 |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | MQFP |
| Carrier Type | Tray |
| Filter Subtype | NCOM |
| Filtering | None |
| Frequency Resolution | less than 0.008 (32-Bits) |
| Input Data (Bits) | 16 |
| Lead Count (#) | 160 |
| Length (mm) | 27.9 |
| MOQ | 24 |
| Modulation Formats | AM, FM, PM, PSK, FSK, QAM |
| Output | 16-Bits I/Q 33MHz |
| Pb (Lead) Free | No |
| Pitch (mm) | 0.7 |
| Pkg. Dimensions (mm) | 27.9 x 27.9 x 3.40 |
| Qualification Level | Standard |
| Spectral Purity (dBc) | 90 |
| Temp. Range (°C) | 0 to +70°C |
| Thickness (mm) | 3.4 |
| Width (mm) | 27.9 |
Support is limited to customers who have already adopted these products.
The Intersil HSP45116A combines a high performance quadrature numerically controlled oscillator (NCO) and a high speed 16-bit Complex Multiplier/Accumulator (CMAC) on a single IC. This combination of functions allows a complex vector to be multiplied by the internally generated (cos, sin) vector for quadrature modulation and demodulation. As shown in the Block Diagram, the HSP45116A is divided into three main sections. The Phase/Frequency Control Section (PFCS) and the Sine/Cosine Section together form a complex NCO. The CMAC multiplies the output of the Sine/ Cosine Section with an external complex vector. The inputs to the Phase/Frequency Control Section consist of a microprocessor interface and individual control lines. The phase resolution of the PFCS is 32 bits, which results in frequency resolution better than 0. 013Hz at 52MHz. The output of the PFCS is the argument of the sine and cosine. The spurious free dynamic range of the complex sinusoid is greater than 90dBc. The output vector from the Sine/Cosine Section is one of the inputs to the Complex Multiplier/Accumulator. The CMAC multiplies this (cos, sin) vector by an external complex vector and can accumulate the result. The resulting complex vectors are available through two 20-bit output ports which maintain the 90dB spectral purity. This result can be accumulated internally to implement an accumulate and dump filter. A quadrature down converter can be implemented by loading a center frequency into the Phase/Frequency Control Section. The signal to be down converted is the Vector Input of the CMAC, which multiplies the data by the rotating vector from the Sine/Cosine Section. The resulting complex output is the down converted signal. The bit position and widths for the outputs of CMAC and Complex Accumulator (ACC) are programmable.