メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
16-Bit CMOS Microprocessor

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:CFP
Pkg. Code:HWN
Lead Count (#):42
Pkg. Dimensions (mm):26.9 x 16.3 x 0.00
Pitch (mm):1.3

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)9A515.e.1
HTS (US)8542.31.0050

製品スペック

Pkg. TypeCFP
Lead Count (#)42
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)1.3
Pkg. Dimensions (mm)26.9 x 16.3 x 0.00
DLA SMD5962-95722
Pb (Lead) FreeYes
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ25
Temp. Range (°C)-55 to +125°C
CAGE code34371
DSEE (MeV·cm2/mg)SEL free
Length (mm)26.9
Qualification LevelQML Class Q (military),QML Class V (space)
RatingHarsh Environment
TID HDR (krad(Si))100
Width (mm)16.3

説明

Support is limited to customers who have already adopted these products.

The Intersil HS-80C86RH high performance radiation hardened 16-bit CMOS CPU is manufactured using a hardened field, self aligned silicon gate CMOS process. Two modes of operation, MINimum for small systems and MAXimum for larger applications such as multiprocessing, allow user configuration to achieve the highest performance level. Industry standard operation allows use of existing NMOS 8086 hardware and software designs. Specifications for Rad Hard QML devices are controlled by the Defense Supply Center in Columbus (DSCC). The SMD numbers listed here must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-95722.