メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Dual Long-Tailed Pair Transistor Array

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MBC
Lead Count (#):14
Pkg. Dimensions (mm):8.7 x 3.9 x 0.00
Pitch (mm):1.3

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.29.0040
RoHS (HFA3102BZ)ダウンロード

製品スペック

Lead Count (#)14
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
CCB (pF)0.3
CEB (pF)0.2
Channels (#)2
FT (GHz)10
ICBO (nA)0.1
IOS (nA)5000
Length (mm)8.7
MOQ1000
NF (dB)2.1
NPN or PNPNPN
Offset Voltage (Max) (mV)5
Pitch (mm)1.3
Pkg. Dimensions (mm)8.7 x 3.9 x 0.00
Pkg. TypeSOICN
Price (USD)$4.5
Qualification LevelStandard
V (BR) CBO (V)18
V (BR) CEO (V)12
V (BR) EBO (V)6
Width (mm)3.9
hFE70

説明

The HFA3102 is an all NPN transistor array configured as dual differential amplifiers with tail transistors. Based on Intersil bonded wafer UHF-1 SOI process, this array achieves very high fT (10GHz) while maintaining excellent hFE and VBE matching characteristics over temperature. Collector leakage currents are maintained to under 0. 01nA.