メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Built in Hot Plug Interface Logic HD74LVCZ Series

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_34
Lead Count (#):20
Pkg. Dimensions (mm):13 x 6 x 2.2
Pitch (mm):

環境及び輸出分類情報

RoHS (LVCZ244AFPEL-E)英語日本語
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeSOP
Carrier TypeTape & Reel
Family NameHD74LVCZ Series
FunctionOctal Buffers/Line Drivers/Line Receivers with Noninverted 3state outputs (live insertion)
Lead CompliantYes
Lead Count (#)20
Length (mm)13
MOQ2000
Pb (Lead) FreeYes
Pkg. Dimensions (mm)13 x 6 x 2.2
Tape & ReelNo
Thickness (mm)2.2
Width (mm)6

説明

Support is limited to customers who have already adopted these products.

These products change output to a high impedance state when the power supply of an IC turns on or off to provide support for hot swapping. They are ideal for systems for guaranteeing operation at power on/off.