| CADモデル: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| RoHS (74LV4040ATELL-E) | 英語日本語 |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Family Name | HD74LV-A Series |
| Function | 12-stage Binary Counter |
| Lead Compliant | Yes |
| MOQ | 2000 |
| Pb (Lead) Free | Yes |
| Tape & Reel | No |
Support is limited to customers who have already adopted these products.
These low voltage operation (Vcc = 3. 3 V) products are perfect for devices demanding low power consumption. These 3V drive products demonstrate the same or better performance as 5V standard logics, and can also conveniently be used in mixed 5/3V systems.