| CADモデル: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| RoHS (74LS01P-E) | 英語日本語 |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Compliant | Yes |
| MOQ | 1000 |
| Pb (Lead) Free | Yes |
| Tape & Reel | No |
Support is limited to customers who have already adopted these products.
The most standard series of the family of 5V drive bipolar general-purpose logic ICs. It has an over 30-year track record and high market penetration.