メインコンテンツに移動

特長

  • LSTTL Output Logic Level Compatibility as well as CMOS Output Compatibility
  • High-Speed Operation: tpd (A to Y) = 12 ns typ (CL = 50 pF)
  • High Output Current: Fanout of 15 LSTTL Loads
  • Wide Operating Voltage: VCC = 4.5 to 5.5 V
  • Low Input Current: 1 µA max
  • Low Quiescent Supply Current: ICC (static) = 4 µA max (Ta = 25°C)

説明

This device has an active low enable input G and a direction control input (DIR). When DIR is high, data flows from the A inputs to the B outputs. When DIR is low, data flows from the B inputs to the A outputs. The HD74HCT245transfers true data from one bus to the other. This device does not have schmitt trigger inputs.

適用されたフィルター