メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
High Speed Bus SW HD74CBT Series

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:CMPAK
Pkg. Code:pkg_911
Lead Count (#):5
Pkg. Dimensions (mm):1 x 2 x 1.1
Pitch (mm):

環境及び輸出分類情報

RoHS (CBT1G125CME-E)英語日本語
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeCMPAK
Device FunctionsSwitching
Family NameHigh Speed Bus SW HD74CBT Series
FunctionSingle FET Bus Switch
Lead CompliantYes
Lead Count (#)5
Length (mm)1
MOQ3000
Pb (Lead) FreeYes
Pkg. Dimensions (mm)1 x 2 x 1.1
Tape & ReelNo
Target applicationsPeripheral for PC & MCU
Thickness (mm)1.1
Width (mm)2

説明

Support is limited to customers who have already adopted these products.

These switching ICs are capable of sending ultra-high-speed signals. They also support partial power down.