メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Uni-Logic 74ALVC 1G/2G Series

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:USON
Pkg. Code:pkg_652
Lead Count (#):5
Pkg. Dimensions (mm):2 x 1 x 0.6
Pitch (mm):0.5

環境及び輸出分類情報

RoHS (ALVC1G125VSE-E)英語日本語
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeUSON
Carrier TypeEmbossed Tape
Family Name74ALVC1G Series
FunctionBus Buffer Gate with 3state Output
Lead CompliantYes
Lead Count (#)5
Length (mm)2
MOQ3000
Pb (Lead) FreeYes
Pkg. Dimensions (mm)2 x 1 x 0.6
Tape & ReelNo
Thickness (mm)0.6
Width (mm)1

説明

Support is limited to customers who have already adopted these products.