メインコンテンツに移動
Nch Single Power Mosfet 30V 3A 42Mohm Cmfpak6

パッケージ情報

Pkg. Type:CMFPAK
Pkg. Code:pkg_6740
Lead Count (#):6
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)6
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)325
ID (A)3
Lead CompliantYes
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)0.85
Pkg. TypeCMFPAK
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)42
RDS (ON) (Max) @4.5V (mohm)61
Tape & ReelNo
VDSS (Max) (V)30
VGSS (V)20
Vgs (off) (Max) (V)2.5

説明

The HAT2296C is a Nch Single Power Mosfet 30V 3A 42Mohm Cmfpak6.