| CADモデル: | View CAD Model |
| Pkg. Type: | SOP |
| Pkg. Code: | pkg_6746 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 5 x 4 x 1.75 |
| Pitch (mm): | 1.27 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 8 |
| Carrier Type | Embossed Tape |
| Pb (Lead) Free | Yes |
| Application | Industrial, Consumer Use |
| Channels (#) | 2 |
| Ciss (Typical) (pF) | 140 |
| ID (A) | -0.25 |
| Lead Compliant | Yes |
| Length (mm) | 5 |
| MOQ | 2500 |
| Moisture Sensitivity Level (MSL) | 1 |
| Mounting Type | Surface Mount |
| Nch/Pch | Pch |
| Pch (W) | 2 |
| Pkg. Dimensions (mm) | 5 x 4 x 1.75 |
| Pkg. Type | SOP |
| Qualification Level | Industrial |
| RDS (ON) (Max) @10V (mohm) | 6200 |
| RDS (ON) (Max) @4.5V (mohm) | 7500 |
| Standard Pkg. Type | SOP-8 / SOIC-8 |
| Tape & Reel | No |
| Thickness (mm) | 1.75 |
| VDSS (Max) (V) | -200 |
| VGSS (V) | 15 |
| Vgs (off) (Max) (V) | -2 |
| Width (mm) | 4 |
The HAT1065R is a Pch Dual Power Mosfet -200V -0.25A 6200Mohm Sop8.