メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • Logic level operation (5 to 6 V Gate drive)
  • Built-in the over temperature shut-down circuit
  • High endurance capability against to the shut-down circuit
  • Latch type shut down operation (need 0 voltage recovery)
  • Built-in the current limitation circuit

説明

This FET has the over temperature shut-down capability sensing to the junction temperature. This FET has the built-in over temperature shut-down circuit in the gate area. And this circuit operation to shut-down the gate voltage in case of high junction temperature like applying over power consumption, over current etc. .

適用されたフィルター