特長
- Logic level operation (6 V Gate drive)
- High endurance capability against to the short circuit
- Built–in the over temperature shut–down circuit
- Latch type shut–down operation (Need 0 voltage recovery)
説明
This FET has the over temperature shut–down capability sensing to the junction temperature. This FET has the built–in over temperature shut–down circuit in the gate area. And this circuit operation to shut–down the gate voltage in case of high junction temperature like applying over power consumption, over current etc.
適用されたフィルター