| CADモデル: | View CAD Model |
| Pkg. Type: | UPAK |
| Pkg. Code: | pkg_1126 |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (HA17432VUPTL-E) | 英語日本語 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Type | UPAK |
| Lead Compliant | Yes |
| Lead Count (#) | 4 |
| MOQ | 1000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Tape & Reel | No |
| Thickness (mm) | 1.6 |
Support is limited to customers who have already adopted these products.