メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Low Noise, High Performance Operational Amplifier

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:CLCC
Pkg. Code:HEY
Lead Count (#):20
Pkg. Dimensions (mm):8.9 x 8.9 x 0.00
Pitch (mm):1.3

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeCLCC
Lead Count (#)20
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)1.3
Pkg. Dimensions (mm)8.9 x 8.9 x 0.00
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip
MOQ112
Temp. Range (°C)-55 to +125°C
CAGE code34371
Advanced FeaturesLow Noise
Bandwidth (MHz)10
Channels (#)1
Gain Min1
IS per Amp (mA)4
Length (mm)8.9
Op Amp or BufferOp Amp
Qualification LevelClass Q
RatingMIL-STD-883
Supply Voltage Vcc (Min) (V)5
Vcc (V)5-18
Width (mm)8.9

説明

Support is limited to customers who have already adopted these products.

The HA-5101/883 is a dielectrically isolated operational amplifier featuring low noise and high performance. This amplifier has an excellent noise voltage density of 4. 5nV/√Hz (max) at 1kHz. The unity gain stable HA-5101/883 yields a 10MHz unity gain bandwidth and a 6V/µs slew rate. DC characteristics of the HA-5101/883 assure accurate performance. The 3mV (max) offset voltage is externally adjustable and offset voltage drift is just 3µV/°C. Low bias currents (200nA max) reduce input current errors and the high open loop voltage gain of 100kV/V, over temperature, increases the loop gain for low distortion amplification. The HA-5101/883 is ideal for audio applications, especially low-level signal amplifiers such as microphone, tape head and preamplifiers. Additionally, it is well suited for low distortion oscillators, low noise function generators and high Q filters.