メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOICW
Pkg. Code:MYF
Lead Count (#):16
Pkg. Dimensions (mm):10.3 x 7.5 x 0.20
Pitch (mm):1.3

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)16
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pitch (mm)1.3
Pkg. Dimensions (mm)10.3 x 7.5 x 0.20
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)0 to +70°C
Channels (#)4
Comparator Receiver (Max)(V ) - 2.4
Comparator Receiver (Min)V-
Dual Supply Range (V)V+-15V(Max.)
IBIAS (nA)100
IOS (nA)25
IS (mA)7
Input Offset Voltage Vio (Max) (mV (±))7.5
Input Signal (Max)(V ) - 2.4
Input Supply (Max) (VP)15 - 15
Input Supply Range (V)-15 - 15
Length (mm)10.3
MOQ480
Offset Voltage (Max) (mV)7.5
Output Signal (Max) (V)4.2
Output Signal (Min) (V)0.2
Output Signal Range0.2 to 4.2
Pkg. TypeSOICW
Qualification LevelStandard
Response Time (ns)130
Response Time TPHL (Typical) (µs)0.13
Response Time TPLH (Typical) (µs)0.13
Supply Current Icc/Idd (Max) (mA)7
Thickness (mm)0.2
Width (mm)7.5

説明

Support is limited to customers who have already adopted these products.

The HA-4900 series are monolithic, quad, precision comparators offering fast response time, low offset voltage, low offset current and virtually no channel-to-channel crosstalk for applications requiring accurate, high speed, signal level detection. These comparators can sense signals at ground level while being operated from either a single +5V supply (digital systems) or from dual supplies (analog networks) up to ±15V. The HA-4900 series contains a unique current driven output stage which can be connected to logic system supplies (VLOGIC+ and VLOGIC-) to make the output levels directly compatible (no external components needed) with any standard logic or special system logic levels. In combination analog/digital systems, the design employed in the HA-4900 series input and output stages prevents troublesome ground coupling of signals between analog and digital portions of the system. These comparators' combination of features make them ideal components for signal detection and processing in data acquisition systems, test equipment and microprocessor/analog signal interface networks. For military grade product, refer to the HA-4902/883 data sheet.