| Pkg. Type: | TFQFP |
| Pkg. Code: | pkg_135 |
| Lead Count (#): | 120 |
| Pkg. Dimensions (mm): | 14 x 14 x 1.2 |
| Pitch (mm): | 0.4 |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| CPU | H8S/2600 |
| Bit Size | 16 |
| RAM (KB) | 12 |
| Program Memory (KB) | 192 |
| Lead Count (#) | 120 |
| Operating Freq (Max) (MHz) | 25 |
| Timer | 8-bit x 4-ch, 16-bit x 6-ch |
| ADC | 10-bit x 16-ch |
| DAC | 8-bit x 4-ch |
| RTC | No |
| LVD or PVD | No |
| DMA | No |
| Ethernet | No |
| CAN (ch) | 0 |
| Temp. Range (°C) | -20 to +75°C |
| Family Name | H8S |
| Length (mm) | 14 |
| Pkg. Dimensions (mm) | 14 x 14 x 1.2 |
| Width (mm) | 14 |
H8S/2633は現在ご採用のお客様のみへのサポートとなります。新規ご採用につきましては RX651、RX210 などをご検討ください。