| CADモデル: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | PTLG0145JB-A |
| Lead Count (#): | 145 |
| Pkg. Dimensions (mm): | 9x9 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | H8S/2600 |
| Bit Size | 16 |
| RAM (KB) | 48 |
| Program Memory (KB) | 512 |
| Lead Count (#) | 145 |
| Operating Freq (Max) (MHz) | 25 |
| Timer | 8-bit x 2-ch, 16-bit x 12-ch |
| ADC | 10-bit x 16-ch |
| DAC | 8-bit x 2-ch |
| RTC | No |
| LVD or PVD | No |
| DMA | No |
| Ethernet | No |
| CAN (ch) | 0 |
| Temp. Range (°C) | -40 to +85°C |
| Family Name | H8S |
| Length (mm) | 9 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 9x9 |
| Width (mm) | 9 |
H8S/2427, 2427R, 2425は現在ご採用のお客様のみへのサポートとなります。新規ご採用につきましては RX651 などをご検討ください。