| CADモデル: | View CAD Model |
| Pkg. Type: | QFP |
| Pkg. Code: | pkg_775 |
| Lead Count (#): | 100 |
| Pkg. Dimensions (mm): | 20 x 14 x 3.1 |
| Pitch (mm): | 0.65 |
| RoHS (DF2280RF20BLV) | 英語日本語 |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | H8S/2000 |
| Bit Size | 16 |
| RAM (KB) | 2 |
| Program Memory (KB) | 64 |
| Lead Count (#) | 100 |
| Operating Freq (Max) (MHz) | 20 |
| Timer | 16-bit x 3-ch |
| ADC | 10-bit x 6-ch |
| RTC | Yes |
| LVD or PVD | No |
| DMA | No |
| Ethernet | No |
| Temp. Range (°C) | -40 to +85 |
| Carrier Type | Tray |
| Family Name | H8S |
| Lead Compliant | Yes |
| Length (mm) | 20 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 20 x 14 x 3.1 |
| Pkg. Type | QFP |
| Tape & Reel | No |
| Thickness (mm) | 3.1 |
| Width (mm) | 14 |
H8S/2282, 2280は現在ご採用のお客様のみへのサポートとなります。新規ご採用につきましては RX113 などをご検討ください。