メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Nch Single Power Mosfet 30V 70A 4.8Mohm To-220Ab

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TO-220AB
Pkg. Code:pkg_6891
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)3350
ID (A)70
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)100
Pkg. TypeTO-220AB
Qg typ (nC)52
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)4.8
RDS (ON) (Max) @4.5V (mohm)8.5
RDS (ON) (Typical) @ 10V / 8V (mohm)3.8
Tape & ReelNo
VDSS (Max) (V)30
VGSS (V)20
Vgs (off) (Max) (V)2.5

説明

The H7N0308AB is a Nch Single Power Mosfet 30V 70A 4.8Mohm To-220Ab.