| CADモデル: | View CAD Model |
| Pkg. Type: | TO-220FN |
| Pkg. Code: | pkg_8815 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 3 |
| Carrier Type | Tube |
| Pb (Lead) Free | Yes |
| Application | Industrial, Consumer Use |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 2200 |
| ID (A) | 18 |
| Lead Compliant | No |
| MOQ | 1 |
| Mounting Type | Through Hole |
| Nch/Pch | Nch |
| Pkg. Type | TO-220FN |
| Qualification Level | Industrial |
| RDS (ON) (Max) @10V (mohm) | 90 |
| RDS (ON) (Typical) @ 10V / 8V (mohm) | 70 |
| Tape & Reel | No |
| VDSS (Max) (V) | 290 |
The H5N2901FN is a N Channel MOSFET High Speed Power Switching.