概要
説明
The HIP6012EVAL1 evaluation board is used to evaluate the features of the HIP6012 buck and synchronous-rectifier pulse width modulator (PWM) controller.
The HIP6012 provides complete control and protection for a DC/DC converter optimized for high-performance microprocessor applications. It is designed to drive two N-channel MOSFETs in a synchronous-rectified buck topology. The HIP6012 integrates all of the control, output adjustment, monitoring, and protection functions into a single package.
特長
- Drives two N-channel MOSFETs
- Operates from +5V or +12V input
- Simple single-loop control design
- Voltage-mode PWM control
- Fast transient response
- High-bandwidth error amplifier
- Full 0% to 100% duty ratio
- Excellent output voltage regulation
- 1.27V internal reference
- ±1.5% over line voltage and temperature
- Overcurrent fault monitor
- Does not require an extra current sensing element
- Uses MOSFETs rDS(ON)
- Small converter size
- Constant frequency operation
- 200kHz free-running oscillator programmable from 50kHz to over 1MHz
- 14-pin, SOIC and TSSOP packages
- Pb-free available (RoHS compliant)