Pkg. Type | MM |
Pkg. Code | pkg_7507 |
Lead Count (#) | 3 |
Pkg. Dimensions (mm) | 2.9 x 1.5 x 1.4 |
RoHS (FP1L3N-T1B-A) | 英語日本語 |
Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
Pkg. Type | MM |
Icc (Typical) (mA) | -700 |
Lead Compliant | Yes |
Lead Count (#) | 3 |
Length (mm) | 3 |
MOQ | 3000 |
Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 3 x 3 x 1.4 |
Tape & Reel | No |
Thickness (mm) | 1.4 |
VCEO (V) | -25 |
Vcbo (V) | -25 |
Vebo (V) | -10 |
Width (mm) | 3 |
Support is limited to customers who have already adopted these products.
Renesas' transistors have a built-in resistor in the base or between the base and the emitter, enabling the reduction of mounting area and the number of parts.