メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • 2 x interpolation filter
  • Dual 12-bit resolution
  • HTQFP80 package
  • Input data rate up to 80 MHz
  • Low noise capacitor free integrated PLL
  • Low power dissipation
  • n Ambient temperature from -40°C to +85°C
  • Output data rate up to 160 MHz
  • Single 3.3 V power supply
  • Spurious Free Dynamic Range (SFDR) = 80 dBc at 2.5 MHz

説明

The DAC1203D160 is optimized to reduce architecture complexity and overall system cost. The Digital-to-Analog Converter (DAC) leads dynamic performance in multi-carrier support, because of its direct IF conversion capabilities. With an internal sampling rate up to 160 MHz, the DAC1203D160 is an extremely competitive solution for broadband wireless systems transmitters, as well as a wide range of other applications.

適用されたフィルター