メインコンテンツに移動
System PMIC for applications providing up to 12A continuous current

パッケージ情報

CADモデル: View CAD Model
Pkg. Type: 100-BGA
Pkg. Code:
Lead Count (#): 100
Pkg. Dimensions (mm):
Pitch (mm): 0.8

環境及び輸出分類情報

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

製品スペック

Lead Count (#) 100
Carrier Type Tray
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
Additional Features ADC, RGB-LED driver, Watchdog timer
Advanced Features 10 bit ADC, programmable sequencing, DDR VTT_REF, sleep modes, watchdog Timer.
Automotive Rating DA9063L-A
Battery Interface No
Bus Voltage (Max) (V) 5.5
Comm. Interface I2C
Function 11-ch PMIC
GPIOs (#) 16
Input Voltage (Max) (V) 5.5
Input Voltage (Min) (V) 2.8
Input Voltage Range (V) 2.8 - 5.5
Integrated Battery Charger No
LDOs 5
Linear Output Yes
Low-Noise/High PSRR Optimized Channels 1 LDOs
MOQ 4940
Multi-Phase Support Yes
Output Current Max (A) 12
Outputs (#) 11
Parametric Category Multi-Channel Power Management ICs (PMICs)
Pitch (mm) 0.8
Pkg. Type 100-BGA
Step-up DC/DC converter Channels (#) 0
Switching Frequency (MHz) 3 - 3
Switching Regulators 6
Temp. Range (°C) -40 to +85°C
Total step-down DC/DC converter channels (#) 6
VIN Range (V) 2.8 - 5.5

説明

The DA9063L-A is a powerful system Power Management IC (PMIC) for single-, dual- and quad-core application processors such as those based on the Arm® Cortex®-A9 and Cortex-A15 architectures.

The DA9063L-A follows a scalable approach of output currents and rails to supply the entire system and is capable of delivering a total of up to 12A from its six DC/DC buck converters. High efficiency is achieved over a wide load range by automatically selecting Pulse Frequency Modulation (PFM) or Pulse Width Modulation (PWM) modes. All bucks use integrated power switches, removing the need for external Schottky diodes. A high switching frequency allows low-profile inductors to be used. Two bucks can be combined in a 5A dual-phase configuration, two offer a merged configuration for a combined 3A, and one can be used as a DDR VTT supply. Five SmartMirror™ LDO regulators with programmable output voltage provide up to 300mA.

Benefits

  • Programmable power manager
  • System supply monitoring
  • Junction temperature monitoring
  • Watchdog timer
  • 16 flexible GPIO pins for enhanced wake up and peripheral control
  • 10-bit ADC with nine channels and configurable alarm thresholds
  • -40 °C to +125 °C junction temperature operation
  • Automotive AEC-Q100 Grade 2 version

Supported SoC PMIC Platforms

  • Xilinx MPSoCs and FPGAs
    • Xilinx Artix-7 FPGA and Zynq-7000 SoC
  • Telechips Dolphin+ (TCC8030)