メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
1-to-19 Differential Clock Buffer

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG72
Lead Count (#):72
Pkg. Dimensions (mm):10.0 x 10.0 x 1.0
Pitch (mm):0.5

環境及び輸出分類情報

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3

製品スペック

Pkg. TypeVFQFPN
Lead Count (#)72
Pb (Lead) FreeYes
Carrier TypeTray
Advanced FeaturesProgrammable Clock, Spread Spectrum
App Jitter CompliancePCIe Gen1, FBDIMM
C-C Jitter Max P-P (ps)50
Chipset ManufacturerIntel
Chipset NameDB1900G
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)133 - 133, 160 - 160, 167 - 167, 200 - 200, 267 - 267, 333 - 333, 400 - 400
Input TypeHCSL
Inputs (#)1
Length (mm)10
MOQ168
Moisture Sensitivity Level (MSL)3
Output Banks (#)2
Output Freq Range (MHz)133 - 133, 160 - 160, 167 - 167, 200 - 200, 267 - 267, 320 - 320, 333 - 333
Output Skew (ps)150
Output TypeHCSL
Output Voltage (V)3.3
Outputs (#)19
Package Area (mm²)100
Pb Free Categorye3 Sn
Phase Jitter Max RMS (ps)100
Pitch (mm)0.5
Pkg. Dimensions (mm)10.0 x 10.0 x 1.0
Prog. ClockYes
Prog. InterfaceSMBUS
Qty. per Carrier (#)168
Qty. per Reel (#)0
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)10

説明

The CV145 differential buffer complies with Intel DB1900G , and is designed to work in conjunction with the main clock of CK409, CK410/CK410M and CK410B etc., PLL is off in bypass mode and no clock detect.