メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • IT (AV): 5A
  • VDRM : 600V
  • IGT: 100μA
  • Tj: 150 ºC
  • Built-in reverse conducting diode
  • Planar Passivation Type
  • RoHS Compliant

説明

The CRD5AS-12B 600V reverse conducting thyristor for medium power offers a 0.8V gate trigger voltage, 0.1mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for switching mode power supply applications.

アプリケーション

  • Switching mode power supply
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypePb (Lead) Free
CRD5AS-12B-T13#B00ObsoleteN/AOut of StockContactMP-3A4#Embossed TapeYes
CRD5AS-12B#B00ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
MP-3A4#TubeYes