メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • IT (AV) : 8 A
  • VDRM : 600 V
  • IGT : 15 mA
  • Viso : 2000 V
  • Insulated Type
  • Planar Passivation Type
  • UL Recognized : Yellow Card No. E223904

説明

Support is limited to customers who have already adopted these products.

Renesas thyristors, which have a guaranteed junction temperature (Tj) of 150°C and are provided in a variety of packages, are ideal for inrush current prevention circuits

Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypePb (Lead) Free
CR8PM-12B-A8#B00ObsoleteN/AIn StockRoHS:EN
RoHS:JA
TO-220F3#TubeYes
CR8PM-12B#B00ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TO-220F3#BagYes