メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • IT(AV): 5A
  • VDRM: 400V
  • IGT: 100μA
  • Planar Passivation Type
  • RoHS Compliant

説明

The CR5AS-8UE 400V, 5A thyristor for medium power offers a 0.8V gate trigger voltage, 0.1mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for igniter, pulse generator, and electric tool applications.

アプリケーション

  • Igniter
  • Pulse generator
  • electric tools
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypePb (Lead) Free
CR5AS-8UE-T13#B00ObsoleteN/AOut of StockContactMP-3A4#Embossed TapeYes
CR5AS-8UE-T23#B00ObsoleteN/AOut of StockContactMP-3A4#Embossed TapeYes
CR5AS-8UE-TL#B00ObsoleteN/AOut of StockContactDPAK(S)-(3)4#Embossed TapeYes
CR5AS-8UE#B00ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
MP-3A4#TubeYes