| CADモデル: | View CAD Model |
| Pkg. Type: | MP-3A |
| Pkg. Code: | pkg_8805 |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | MP-3A |
| Lead Count (#) | 4 |
| Carrier Type | Embossed Tape |
| Pb (Lead) Free | Yes |
| Application | Ignitor, Strobe, etc. |
| IGT (Max) (mA) | 0.1 |
| IT (AV) (A) | 3 |
| IT (RMS) (A) | 4 |
| ITSM (A) | 40 |
| Lead Compliant | No |
| MOQ | 3000 |
| Rth (j-c) (degC/W) | 4 |
| Tape & Reel | No |
| Tc (°C) | 100 |
| Tj (°C) | 125 |
| VDRM (V) | 400 |
| VGT (Max) (V) | 0.8 |
| VTM (Max) (V) | 1.4 |
| di/dt (Max) (A/µs) | 50 |
The CR3AS-8UE 400V, 3A thyristor for medium power use offers a 0.8V gate trigger voltage, 0.1mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for igniter, pulse generator, and electric tool applications.