メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
400V - 3A - Thyristor Medium Power Use

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MP-3A
Pkg. Code:pkg_8805
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
RoHS (CR3AS-8UE-A2#B00)英語日本語
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeMP-3A
Lead Count (#)4
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIgnitor, Strobe, etc.
IGT (Max) (mA)0.1
IT (AV) (A)3
IT (RMS) (A)4
ITSM (A)40
Lead CompliantNo
MOQ1
Replacement ProductCR3AS-8UE-T13#B00
Rth (j-c) (degC/W)4
Tape & ReelNo
Tc (°C)100
Tj (°C)125
VDRM (V)400
VGT (Max) (V)0.8
VTM (Max) (V)1.4
di/dt (Max) (A/µs)50

説明

The CR3AS-8UE 400V, 3A thyristor for medium power use offers a 0.8V gate trigger voltage, 0.1mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for igniter, pulse generator, and electric tool applications.