メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MP-3A
Pkg. Code:pkg_8805
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
RoHS (CR3AS-8ME-T13#B00)英語日本語
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeMP-3A
Lead Count (#)4
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationSMPS, Ignitor, etc.
IGT (Max) (mA)30
IT (AV) (A)3
IT (RMS) (A)4.7
ITSM (A)70
Lead CompliantNo
MOQ3000
Rth (j-c) (degC/W)2.8
Tape & ReelNo
Tc (°C)95
Tj (°C)125
VDRM (V)400
VGT (Max) (V)2
VTM (Max) (V)2
di/dt (Max) (A/µs)50

説明

Support is limited to customers who have already adopted these products.

Renesas thyristors, which have a guaranteed junction temperature (Tj) of 150°C and are provided in a variety of packages, are ideal for inrush current prevention circuits